Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 150 kg at speeds up to 3 km/h, whilst providing exceptional stability with a static load capacity of 300 kg. The robust construction ensures optimal load distribution and enhanced operational efficiency, making it an ideal component for industrial applications requiring dependable mobility solutions with superior weight-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Buitenband 260x85 2 ply blokprofiel zwart
EAN
4031582396188
Core attributes
Type
Accessory
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Product name
Tire
Electric conductive
Stainless
Wheel
Tread width
85 mm
Diameter
260 mm
Suitable for
pqr_dqr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.