Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tube is an accessory designed for castor applications, engineered to provide reliable performance in demanding environments. This component delivers a static load capacity of 300 kg, ensuring robust structural integrity under stationary conditions. For dynamic applications, the Tube maintains a load capacity of 150 kg when operating at speeds up to 3 km/h, making it suitable for mobile equipment and transport systems. The specifications have been carefully calibrated to balance durability with operational efficiency, providing engineers with a dependable solution for castor-based installations requiring both strength and mobility.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Binnenband 260x85
EAN
4031582328066
Core attributes
Housing type
Accessory
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Product name
Tube
Electric conductive
Stainless
Wheel
Tread width
85 mm
Diameter
260 mm
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.