Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an essential accessory designed to enhance the performance and functionality of castor systems in demanding industrial and commercial environments. This component serves as a critical interface between the castor wheel and the floor surface, providing superior load distribution, improved manoeuvrability, and enhanced durability across various applications. The tire accessory is engineered to withstand substantial wear and tear whilst maintaining consistent rolling resistance and floor protection. Its design facilitates smooth movement on diverse floor types, including concrete, tile, and polished surfaces, making it an indispensable addition to any castor assembly requiring reliable operational performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Decke DP 200x50 2PR schwarz
EAN
4031582413977
Core attributes
Type
Accessory
Product Name
Tire
Electric Conductive
Stainless
Housing
Housing Color
Black
Wheel
Tread width
50 mm
Diameter
200 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.