-
150 mm
-
150 kg
-
155 mm
Swivel Castors with central, total or directional lock 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.
-
100 mm
-
120 kg
-
118 mm
Swivel Castors with total lock 100 mm
Linea, 5947UAP100P30-11 RAL9002
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
80 kg
-
76 mm
Swivel Castors with wheel brake 75 mm
Linea, 5925UAI075L51-10 DOM22
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
100 mm
-
120 kg
-
120 mm
Swivel Castors with directional lock 100 mm
Linea, 5941UAP100R05-22 RAL9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
150 kg
-
155 mm
Swivel Castors with central
, total lock 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6
Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.
-
65 mm
-
50 kg
-
68 mm
Swivel Castors with wheel brake 65 mm
Conductive
Linea, 5925XOI065L51-10 DOM23
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive
-
65 mm
-
50 kg
-
92 mm
Swivel Castors with wheel brake 65 mm
Conductive
Linea, 5925XOI065L51-11 DOM23x43,6
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive
-
125 mm
-
130 kg
-
145 mm
Swivel Castors with total lock 125 mm
Linea, 5947UAP125R05-28 RAL9002
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
130 kg
-
143 mm
Swivel Castors 125 mm
Linea, 5940UAP125P30-11 RAL9002
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
130 kg
-
143 mm
Swivel Castors with directional lock 125 mm
Linea, 5941UAP125P30-11 RAL9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing