Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for professional applications requiring reliable mobility and load-bearing performance. The wheel features a 50mm diameter construction with roller bearing, damped technology that ensures smooth operation and reduced vibration during movement. With an overall height of 82mm, this castor provides optimal clearance whilst maintaining a compact profile suitable for various installations. The unit delivers exceptional load capacity with both dynamic and static ratings of 280kg, with the dynamic capacity specified at speeds up to 3km/h, making it ideal for controlled movement of heavy equipment. This versatile castor is specifically designed for demanding applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, where durability and precise load distribution are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD- 60-S-NYN
EAN
4031582413212
S4 Material Number
990062140
Core attributes
Type
Swivel castor
Overall width
70 mm
Load capacity at 3 km/h
280 kg
Load capacity Static
280 kg
Overall height
82 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.7 kg
Product name
Footmaster
Electric conductive
Stainless
Housing
Colour
White
Dome diameter
70 mm
Swivel interference
122 mm
Offset
36 mm
Swivel radius
61 mm
Wheel
Tread width
25 mm
Diameter
50 mm
Body width
25 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.