Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 90mm diameter construction with roller bearing, damped technology that ensures smooth operation and enhanced durability under continuous use. With an overall height of 132mm, this castor provides optimal ground clearance whilst maintaining a compact profile suitable for various mounting configurations. The unit delivers exceptional load capacity specifications with both dynamic and static ratings of 1500kg, where the dynamic capacity is rated at speeds up to 3km/h, making it ideal for heavy-duty material handling operations. This robust castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, offering versatile performance across multiple industrial sectors where dependable load support and manoeuvrability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD-150-F-MCN
EAN
4031582413281
S4 Material Number
990062084
Core attributes
Type
Swivel castor
Overall width
116 mm
Load capacity at 3 km/h
1500 kg
Load capacity Static
1500 kg
Overall height
132 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.2 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
13 mm
Plate hole length (Maximum)
70 mm
Plate hole width (Maximum)
70 mm
Plate length
100 mm
Plate width
100 mm
Housing
Colour
White
Dome diameter
116 mm
Swivel interference
234 mm
Offset
69 mm
Swivel radius
117 mm
Wheel
Tread width
56 mm
Diameter
90 mm
Body width
56 mm
Bearing
Roller bearing, damped
Wheel color
Blue
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.