Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision-engineered castor component featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. The wheel has an overall diameter of 125 mm and is equipped with a precision ball bearing mounted within a hub length of 60 mm, with an axle hole diameter of 25 mm. This wheel is designed to support a static load capacity of 1100 kg. For dynamic applications, the wheel accommodates a load capacity of 550 kg at speeds up to 6 km/h, or alternatively 660 kg at speeds up to 4 km/h, making it suitable for a wide range of industrial and commercial castor applications requiring reliable performance and substantial load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 125x50-Ø25 HL60
EAN
4031582330694
S4 Materialnumber
199833771
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
660 kg
Load capacity at 6 km/h
550 kg
Load capacity Static
1100 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.41 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.