Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with an injected polyamide stem and swiveling swivel bearing. The wheel body material is polyamide with a polyurethane tread injected onto the wheel with plain bearing. The Linea safety has a wheel diameter of 75 mm and an overall height of 75.5 mm. At 3 km/h, it has a load capacity of 90 kg and a static load capacity of 180 kg. The force to release the locking system is 23 N with a spring stroke length of 8 mm.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
592DUAO075L51-10 RAL7001
EAN
4031582394955
Core attributes
Type
Automatic locking system
Overall width
55 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.16 kg
Product name
Linea safety
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Hint
Force to release 23 N and spring stroke length 8 mm.
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Efficient operation
Central locking at the touch of a button for the ultimate in comfort.
Skip product gallery

Crossselling

Linea light
Linea light
5925UAO075L51-10 RAL7001

The Linea light swivel castor with wheel brake features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is polyamide and the tread material is polyurethane, injected. The wheel has a plain bearing. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 90 kg at 3 km/h and a static load capacity of 180 kg.

75 mm
Light Duty | < 150 kg
75.5 mm
75 mm
Light Duty | < 150 kg
75.5 mm