Static charge?
Wattever
In sensitive medical environments, the controlled dissipation of electrostatic charges is particularly important.
That is why TENTE Integral plus and Integral twin load castors can also be configured as electrically conductive versions. They help dissipate electrostatic charges in a controlled manner, protecting people and sensitive electrical equipment from electrostatic discharge (ESD).
For greater safety on hospital beds, operating tables, surgical robots and other medical equipment.
Electrically conductive castors for a range of medical applications
Integral plus and Integral twin load meet different requirements in medical technology. Both can be configured as electrically conductive castor solutions.
- Integral plus was developed for hospital beds, care beds and other medical equipment.
- Integral twin load is the twin wheel castor for applications with higher load capacity and stability requirements – such as operating tables, surgical robots or bariatric beds.
Certified conductivity with Maxtech conductive
The electrically conductive versions of the Integral series feature Maxtech conductive. The polyurethane wheel offers certified electrical conductivity and supports the controlled dissipation of electrostatic charges.
- certified electrical conductivity
- tread material: polyurethane
- washable version
- Integral plus: sealed precision ball bearing
- Integral twin load: stainless steel precision ball bearing
- temperature range: −30 °C to +80 °C
© 2024 Copyright Info
The right electrically conductive castor solution for your application
Do you develop hospital beds, care beds, operating tables, surgical robots or other medical equipment? TENTE helps you select and configure an electrically conductive castor solution – tailored to your application, the required load capacity and the technical requirements of your design.