Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a heavy duty castor with a fixed castor and rectangular plate fitting. The housing is made of steel sheet and the wheel body is made of polypropylene. It has a solid rubber tread in black and the wheel uses a roller bearing. The Alpha castor has a wheel diameter of 160 mm and an overall height of 200 mm. It has a load capacity of 135 kg at 4 km/h and a static load capacity of 270 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVJ160P63
EAN
4031582377880
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.67 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
40 mm
Diameter
160 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Skip product gallery

Accessories

Wheel 160 mm
Puretech
PVR 160x40-Ø20

The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.

160 mm
Light Duty | < 150 kg
160 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470PVJ160P63

The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.

160 mm
Light Duty | < 150 kg
200 mm
160 mm
Light Duty | < 150 kg
200 mm
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477PVJ160P63

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.

160 mm
Light Duty | < 150 kg
200 mm
160 mm
Light Duty | < 150 kg
200 mm