-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJO125P30-11 XL
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Hint: These castors are also with grey locking lever available.Extended housing (XL) for better access to the brake pedal.
-
125 mm
-
150 kg
-
130 mm
Swivel Castors with central, total or directional lock 125 mm
Linea, 5944UAP125R36-32S30 CC R9002
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene.
-
150 mm
-
150 kg
-
155 mm
Swivel Castors 150 mm
Linea, 5940UAP150R05-32 CC R9002
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene.
-
160 mm
-
135 kg
-
200 mm
Swivel Castors 160 mm
Alpha, 3470PVU160P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing
-
80 mm
-
100 kg
-
108 mm
Fixed Castors 80 mm
Stainless,
Alpha, 8478UAD080P62 red
Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
200 mm
-
500 kg
-
250 mm
Swivel Castors 200 mm
Delta, 3640UAP200P63
Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
160 mm
-
350 kg
-
210 mm
Swivel Castors with total lock 160 mm
Delta, 3642UAP160P63
Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
200 mm
-
500 kg
-
250 mm
Fixed Castors 200 mm
Delta, 3648UAP200P63
Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
200 kg
-
155 mm
Swivel Castors 125 mm
Alpha, 3470HUR125P62 black TFR
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Hybrid-wheel "Duratech silent", wheel centre and tread made of Polyamide, with elastic solid rubber centre, noise reduced, roller bearing
-
100 mm
-
160 kg
-
128 mm
Fixed Castors 100 mm
Alpha, 3478HUR100P62 black TFR
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Hybrid-wheel "Duratech silent", wheel centre and tread made of Polyamide, with elastic solid rubber centre, noise reduced, roller bearing