-
75 mm
-
50 kg
-
77 mm
Swivel Castors 75 mm
Stylea, 5920UOI075L51-10 DOM20
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
100 mm
-
160 kg
-
128 mm
Swivel Castors 100 mm
Alpha, 3470UFR100P62 bleu TFR
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing
-
125 mm
Drive unit can be lowered and raised 125 mm
E-Drive optima, EDOAUFF125P60
E-Drive optima, drive unit with integrated control unit, can be lowered and raised, brushless motor with deceleration function and constant torque. Solid housing made of galvanized sheet steel, the wheel can be replaced by the customer and ordered individually, maintenance-free.
-
50 mm
-
40 kg
-
72 mm
Swivel Castors 50 mm
Smiles, 5520PJI050L51-10 CAT, Yellow
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
150 mm
-
150 kg
-
155 mm
Swivel Castors with central, total or directional lock 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.
-
125 mm
Drive unit can be lowered and raised 125 mm
E-Drive ultimate, EDUAUFF125P60
E-Drive ultimate, Drive unit can be lowered and raised brushless motor with deceleration function and constant torque. Solid galvanised sheet steel housing, wheel can be replaced by the customer and exchangeable by the customer and can be ordered individually, maintenance-free.
-
100 mm
-
82 kg
-
146 mm
Swivel Castors 100 mm
Levina light, 5220PJP100S70-10X25/11X29.1
Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
75 mm
-
75 kg
-
109 mm
Swivel Castors 75 mm
Levina light, 5220PJP075S70-10x15
Swivel castor, Housing made of glass-filled Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing