Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This heavy-duty polyamide wheel features a 160mm diameter with a 20mm axle hole diameter and 62mm hub length, incorporating a precision ball bearing system for optimal performance. The wheel body and tread are constructed from identical heavy polyamide material, ensuring consistent durability throughout. Load capacity specifications include a static load rating of 1700kg, whilst dynamic load capacity varies with operating speed: 1020kg at 4km/h and 850kg at 6km/h, making it suitable for demanding industrial castor applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 160x50-Ø20 HL62
S4 Material Number
199831729
Core attributes
Type
Wheel
Load capacity at 4 km/h
1020 kg
Load capacity at 6 km/h
850 kg
Load capacity Static
1700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.13 kg
Product name
Wheel
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
62 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.