Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless swivel castor is a heavy-duty mobility solution engineered for demanding industrial and commercial applications, featuring a bolt hole fitting type that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy stainless steel and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and exceptional durability in corrosive environments and hygiene-sensitive settings. The wheel comprises a 100 mm diameter design with an aluminium body material and is fitted with a dry bearing bush, whilst the tread is manufactured from damping, heat-resistant material that provides superior shock absorption and thermal stability during operation. The castor achieves an overall height of 128 mm, making it suitable for integration into compact and space-constrained installations. Load capacity specifications indicate a static load rating of 160 kg and a dynamic load rating of 80 kg at a speed of 4 km/h, establishing this product as appropriate for moderate to heavy-duty applications. The Alpha stainless swivel castor is ideally suited for deployment across catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, and general transport equipment where reliability, corrosion resistance, and consistent performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470IDG100P30-13 TDK
EAN
4031582382396
Core attributes
Housing type
Swivel castor
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Overall height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.88 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread material
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.