Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless swivel castor has a bolt hole fitting with a housing made of heavy stainless steel containing two ball races for the swivel bearing. The wheel body is made of aluminium with a damping, heat resistant tread material. The wheel uses a precision stainless ball bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. It has a load capacity of 80 kg at speeds of 3 km/h, 4 km/h and 6 km/h. The static load capacity is 160 kg. The combination of the heavy duty stainless steel housing, high quality bearings and aluminium wheel makes this an extremely durable and smooth rolling swivel castor suitable for a variety of industrial applications.
Article numbers
Article Number
8470IDC100P30-13 TDK
EAN
4031582382174
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity at 4 km/h
80 kg
Load capacity at 6 km/h
80 kg
Load capacity Static
160 kg
Overall height
128 mm
Overall weight
0 kg
Product name
Alpha stainless
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Body material
Aluminium
Tread material
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.