Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor has a wheel brake for the blind hole b10 fitting. The polyamide housing contains the stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a plain bearing with a spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925UAI075L51-10 RAL9002
EAN
4031582377552
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.17 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

Variants
Linea light
Linea light
Linea light
5920UAI075L51-10 RAL9002

The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and stem along with a wheel body made of polyamide and a tread made of polyurethane which is injected. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75.5 mm
80 kg
75 mm
75.5 mm
80 kg
Variants
Linea safety
Linea safety
Linea safety
592DUAI075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a plain bearing with spacer tube. The Linea safety has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg. The force to release is 23 n with a spring stroke length of 8 mm.

75 mm
75.5 mm
80 kg
75 mm
75.5 mm
80 kg
Skip product gallery

Matching Products

Variants
Linea light
Linea light
Linea light
5920UAI075L51-10 RAL9002

The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and stem along with a wheel body made of polyamide and a tread made of polyurethane which is injected. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75.5 mm
80 kg
75 mm
75.5 mm
80 kg
Variants
Linea safety
Linea safety
Linea safety
592DUAI075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a plain bearing with spacer tube. The Linea safety has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg. The force to release is 23 n with a spring stroke length of 8 mm.

75 mm
75.5 mm
80 kg
75 mm
75.5 mm
80 kg