- Home
- Industries & Solutions
- Industry
- Autonomous Mobility
-
AGV Systems
AGV System Castors
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. This wheel features a diameter of 200 mm and is designed with a hub length of 90 mm, accommodating an axle hole diameter of 25 mm. Equipped with a precision ball bearing for smooth operation, the Novatech wheel delivers a static load capacity of 3360 kg. The dynamic load capacity varies according to operational speed, supporting 1400 kg at 6 km/h or 1680 kg at 4 km/h. This versatile wheel is suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component featuring a steel and iron body with a polyurethane casted tread measuring 40 mm in width. With an overall diameter of 95 mm and a hub length of 45 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a precision ball bearing for smooth operation. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, ensuring robust structural integrity. It is equipped with a precision ball bearing for smooth, reliable operation. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 50 mm in width. This wheel features a diameter of 250 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 250 mm with an axle hole diameter of 25 mm, accommodating standard mounting configurations. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 2880 kg. Dynamic load performance varies according to operational speed, supporting 1200 kg at 6 km/h or 1440 kg at 4 km/h. The Novatech wheel is engineered for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This versatile wheel combines robust construction with reliable performance across demanding industrial environments.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. With a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, making it a versatile solution for heavy-duty industrial environments requiring dependable performance and extended service life.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component manufactured from steel and iron, featuring a polyurethane casted tread with a width of 50 mm. The wheel has an overall diameter of 75 mm and a hub length of 50 mm, with an axle hole diameter of 25 mm to accommodate standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h. The Novatech wheel is specifically designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 50 mm wide polyurethane tread that delivers exceptional durability and grip. The wheel hub measures 55 mm in length and accommodates a 20 mm axle hole diameter, whilst the precision ball bearing, sealed design ensures smooth operation and extended service life across diverse environments. With a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust construction and high load ratings make the Novatech wheel a reliable choice for heavy-duty industrial operations requiring consistent performance and dependability.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 85 mm with a tread width of 90 mm and a hub length of 90 mm. The wheel is constructed from a steel and iron body fitted with a precision ball bearing and topped with a polyurethane, casted tread that provides excellent durability and grip across diverse operating environments. The axle hole diameter measures 17 mm, accommodating standard mounting configurations. This wheel delivers a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 125 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 50 mm wide polyurethane casted tread that ensures optimal grip and durability across diverse environments. The wheel incorporates an aluminium body construction combined with a bore featuring a keyway, mounted on a 54 mm hub length with a 17 mm axle hole diameter for secure installation. This wheel delivers a static load capacity of 1000 kg, whilst maintaining dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 60 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 60 mm diameter and a 12 mm hub length. The wheel is equipped with a precision ball bearing and incorporates a 20 mm wide polyurethane cast tread that provides excellent durability and grip across diverse operating environments. The axle features a 20 mm hole diameter for secure mounting compatibility. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, automated shuttle systems, automotive original equipment manufacturing, forklift trucks, AGV systems, machine construction, and post logistic systems.
Wheel 80 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring an 80 mm diameter with a 20 mm wide polyurethane tread and a steel iron body. The wheel incorporates a precision ball bearing with RS/2RS sealing, mounted on a 14 mm hub length with a 20 mm axle hole diameter. It delivers a static load capacity of 280 kg and a dynamic load capacity of 140 kg at 3 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 80 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features an 80 mm diameter with a 25 mm wide polyurethane casted tread that provides excellent grip and durability across varied surfaces. The steel and iron body is mounted on a precision ball bearing with RS/2RS sealing for reliable performance in challenging environments. The hub length measures 12 mm, whilst the axle hole diameter is 25 mm, ensuring compatibility with standard castor assemblies. The wheel demonstrates a static load capacity of 320 kg and a dynamic load capacity of 160 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring robust load-bearing performance.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. This wheel features a diameter of 200 mm and is designed with a hub length of 92 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a precision ball bearing to ensure smooth operation across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The static load capacity reaches 3360 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, providing reliable performance in demanding industrial environments.
Wheel 200 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 200 mm diameter and a tread width of 75 mm. The tread is manufactured from polyurethane, casted, providing excellent durability and grip across diverse operating environments. The wheel is equipped with a precision ball bearing for smooth rotation and minimal friction, whilst the hub measures 75 mm in length and accommodates an axle hole diameter of 25 mm. This wheel is specifically designed for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust construction and precision engineering make the Novatech wheel suitable for high-performance industrial castor applications requiring reliable load distribution and extended operational life.
Wheel 125 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust aluminium body with a polyurethane, casted tread measuring 50 mm in width. With an overall diameter of 125 mm and a hub length of 60 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a precision ball bearing for smooth, reliable operation. The wheel delivers a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 160 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 160 mm diameter with a 50 mm wide polyurethane casted tread that delivers excellent grip and durability across diverse environments. The wheel is constructed with an aluminium body and equipped with a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter for secure mounting. This wheel is rated for a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at 4 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 200 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane casted tread that delivers superior grip and durability. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter. This wheel is rated for a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at 4 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 160 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 160 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates a 20 mm axle hole diameter, whilst the hub extends 60 mm in length. The wheel delivers exceptional load-carrying capability with a static load capacity of 1600 kg, and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both high-speed and heavy-duty operational requirements across diverse industrial environments.
Wheel 200 mm
The Ultratech plus wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a diameter of 200 mm with a tread width of 50 mm, manufactured from Ultratech Polyurethane in a casted construction for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates an axle hole diameter of 20 mm, whilst the hub extends 60 mm in length. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 1600 kg, and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both high-speed and heavy-duty operational requirements across diverse industrial environments.
Wheel 200 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 200 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates a 20 mm axle hole diameter, whilst the hub extends 60 mm in length. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 1600 kg, and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both light and heavy-duty industrial transport applications.
Wheel 160 mm
The Ultratech plus wheel is a precision-engineered castor component featuring a 160 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The wheel is constructed with an aluminium body and equipped with a precision ball bearing for smooth operation, whilst the hub measures 60 mm in length with a 20 mm axle hole diameter. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 1600 kg, and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a cast iron body with an Ultratech Polyurethane, casted tread measuring 50 mm in width, delivering optimal durability and performance across diverse operational environments. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Ultratech Wheel offers a static load capacity of 1600 kg, whilst dynamic load capacities reach 800 kg at 4 km/h or 640 kg at 6 km/h, providing reliable performance for both stationary and mobile applications requiring robust load-bearing capabilities.