Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and manoeuvrability. The castor features a robust wheel with an unmachined hub bearing system and a 100 mm diameter, providing smooth rolling performance across various surfaces. With an overall height of 150 mm, this castor offers optimal ground clearance whilst maintaining a compact profile. The dynamic load capacity reaches 310 kg at speeds up to 3 km/h, making it suitable for heavy-duty operations. This versatile castor is specifically designed for machine construction, scaffolding, store fixtures and display units, transport equipment, and work benches, delivering dependable performance in industrial environments where durability and precision movement are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GASD-100-ASF-HUD
EAN
4031582495218
S4 Material Number
990800106
Core attributes
Type
Swivel castor
Overall width
128 mm
Load capacity at 3 km/h
310 kg
Overall height
150 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
8.45 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
92 mm
Plate hole width (Maximum)
92 mm
Plate length
112 mm
Plate width
112 mm
Housing
Dome diameter
112 mm
Swivel interference
180 mm
Offset
32 mm
Swivel radius
90 mm
Wheel
Tread width
30 mm
Diameter
100 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.