Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a fixed castor designed for heavy-duty industrial applications. It features a large rectangular plate fitting that provides stable mounting and optimal load distribution across the mounting surface. The housing is constructed from heavy iron forged material, ensuring exceptional durability and structural integrity under demanding operational conditions. The wheel incorporates a robust cast iron body with a casted polyurethane tread, delivering excellent wear resistance and floor protection, whilst precision ball bearings ensure smooth operation and extended service life. The wheel diameter measures 300 mm, with an overall castor height of 355 mm. Load specifications include a static capacity of 4800 kg, with dynamic load ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h, making it suitable for heavy machinery and industrial equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658FTP300P64 TFR
EAN
4031582386349
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
2400 kg
Load capacity at 6 km/h
2000 kg
Load capacity Static
4800 kg
Overall height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
22.81 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
80 mm
Diameter
300 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

This accessory is specifically designed to enhance the functionality and performance of castor systems, providing essential supplementary support for various industrial and commercial applications. Engineered with precision to meet demanding operational requirements, this component weighs 0.28 kg, making it lightweight yet robust enough to withstand regular use whilst maintaining optimal castor performance and reliability.

Wheel 300 mm
Novatech
FTP 300x80-Ø30 HL92

The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 300mm in diameter with an 80mm tread width and 92mm hub length, whilst incorporating a precision ball bearing system and 30mm axle hole diameter. This industrial wheel delivers exceptional load performance with a static load capacity of 4000kg and dynamic load capacities of 2400kg at speeds up to 4km/h or 2000kg at speeds up to 6km/h, making it suitable for demanding material handling applications.

300 mm
Extreme Heavy Duty | > 1.500 kg
300 mm
Extreme Heavy Duty | > 1.500 kg