Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 34 mm, identical in material composition to the wheel body. The hub length measures 44.4 mm, and the axle accommodates a hole diameter of 12 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance. With regard to load capacity, the wheel supports a static load of 360 kg and a dynamic load of 180 kg at a speed of 4 km/h, making it suitable for both stationary and mobile castor applications requiring robust load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR080x34-Ø12 HL44,4
EAN
4031582442755
Core attributes
Type
Wheel
Load capacity at 4 km/h
180 kg
Load capacity Static
360 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.12 kg
Product Name
Duratech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
12 mm
Hub Length
44.4 mm
Tread width
34 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.