Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a castor wheel body with an 80 mm diameter and a tread width of 70 mm, manufactured from soft polypropylene material. This wheel is engineered to support a static load capacity of 1300 kg and a dynamic load capacity of 650 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.TOP080x70-Ø47x14
EAN
4031582443103
Core attributes
Type
Wheel
Load capacity at 3 km/h
650 kg
Load capacity Static
1300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.25 kg
Product Name
Duratech
Electric Conductive
Stainless
Wheel
Body material
Undefined
Tread Material Mix
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
14 mm
Tread width
70 mm
Diameter
80 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.