Wheel 80 mm
Basetech
EAN:
4031582442656
Product number:
POR080x34-Ø12 HL44,4 NEGRA
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread w...
Details
Custom or high volume? Request a quote now.
Data sheets
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread width of 34 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.