Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features an 80 mm diameter with a 30 mm wide tread manufactured from thermoplastic rubber, providing excellent durability and grip characteristics. The hub measures 44 mm in length and accommodates a 12 mm diameter axle hole, ensuring compatibility with standard castor assemblies. The wheel body is constructed from polypropylene, offering a lightweight yet robust solution, and is fitted with a plain bearing for smooth operation. The load capacity specifications are rated at 160 kg static load and 80 kg dynamic load at a maximum speed of 3 km/h, making this wheel suitable for applications requiring reliable performance under moderate to heavy-duty conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO080x30-Ø12 HL44
EAN
4031582442496
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.13 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
12 mm
Hub length
44 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.