Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and polypropylene body construction, incorporating a plain bearing system with an 8mm axle hole diameter and 26.5mm hub length. This wheel provides a static load capacity of 120kg and dynamic load capacity of 60kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIO075x25-Ø8
EAN
4031582356632
Core attributes
Type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Puretech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
8 mm
Hub length
26.5 mm
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.