Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and block profile design. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The hub measures 74 mm in length, and the axle features a 25 mm hole diameter for secure mounting. This wheel is rated for a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DQR400x100-Ø25 HL74 4PR
EAN
4031582318203
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Overall weight
2.44 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tyre, block profile
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.