Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 300 mm with a hub length of 90 mm and an axle hole diameter of 50 mm. It is equipped with a precision ball bearing to ensure smooth operation and longevity. The static load capacity reaches 13,000 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 6,500 kg at 6 km/h or 7,800 kg at 4 km/h, making it suitable for demanding industrial applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
MOP 300x80-Ø50 HL90
EAN
4031582320091
S4 Materialnumber
199830851
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
7800 kg
Load capacity at 6 km/h
6500 kg
Load capacity Static
13000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
8.32 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6310
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Axle hole diameter
50 mm
Hub length
90 mm
Tread width
80 mm
Diameter
300 mm
Body width
80 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.