Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a polypropylene castor wheel designed for industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment. The wheel features a diameter of 200 mm with a tread width of 50 mm manufactured from thermoplastic rubber, ensuring durability and reliable performance across varied surfaces. The hub length measures 58 mm, whilst the axle hole diameter is 20 mm, facilitating straightforward installation onto standard castor assemblies. The wheel is equipped with a plain bearing for smooth rotation and low-maintenance operation. Load capacity specifications indicate a static load rating of 400 kg and a dynamic load rating of 200 kg at speeds up to 3 km/h, making this wheel suitable for demanding applications requiring robust performance and substantial weight-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO200x50-Ø20 HL58
EAN
4031582442489
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.77 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.