Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a 160 mm diameter castor wheel constructed from sheet steel with a solid rubber, black tread measuring 40 mm in width. The wheel features a roller bearing for smooth operation and is designed with a hub length of 58 mm and an axle hole diameter of 20 mm. This wheel demonstrates a static load capacity of 270 kg and a dynamic load capacity of 135 kg at speeds up to 4 km/h, making it suitable for a wide range of industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DVR160x40-Ø20 HL58
EAN
4031582442458
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.