Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber that provides excellent grip and durability. The wheel comprises a polyamide body mounted on a roller bearing, with a hub length of 58 mm and an axle hole diameter of 15 mm, ensuring robust integration into castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UER125x40-Ø15 HL58
EAN
4031582442878
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.43 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
15 mm
Hub length
58 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.