Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire in black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 44.4 mm and a 12 mm axle hole diameter to ensure compatibility with standard castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UER125x40-Ø12 HL44,4
EAN
4031582442861
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.