Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a high-performance castor component featuring a 125mm diameter with a 40mm wide polyurethane injected tread on a polyamide body. The wheel incorporates a stainless roller bearing system and has a hub length of 58mm with a 20mm axle hole diameter. Load capacity specifications include a dynamic rating of 300kg at 4km/h operating speed and a static load capacity of 600kg. This versatile wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD125x40-Ø20 HL58
EAN
4031582452853
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.51 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
125 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.