Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a tread width of 34 mm. The elastic tire is manufactured from black vulcanized material, providing excellent grip and durability across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel incorporates a roller bearing for smooth rotation and is fitted with a hub length of 44.4 mm and an axle hole diameter of 12 mm for secure mounting. Load capacity specifications indicate a static load rating of 320 kg and a dynamic load capacity of 160 kg at 4 km/h, ensuring reliable performance in both stationary and mobile applications requiring robust castor solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UER100x34-Ø12 HL44,4
EAN
4031582442854
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.25 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
34 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.