Swivel castor with wheel brake 50 mm
Lumina
EAN:
4031582439236
Product number:
A525POI050L51-8 BLANCA
- Non-hazardous materials
- Tested quality
- Colour matching
The Lumina swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The hou...
Details
Custom or high volume? Request a quote now.
Data sheets
The Lumina swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel construction utilises a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers dependable rotation with minimal maintenance requirements. The wheel diameter measures 50 mm, contributing to an overall height of 56 mm for the complete assembly. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making this castor suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.