Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a synthetic expander with square configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 100mm in diameter. The overall height dimension is 138mm. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for medium-duty mobile equipment and industrial trolleys requiring reliable mobility with secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK100R47-36-40
EAN
4031582342710
Core attributes
Housing type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
40 mm
Expander fitting (Minimum)
36 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 32 mm to 35 mm, providing a versatile solution for various castor applications. This component weighs 0.17 kg and is engineered to ensure reliable performance across the specified fitting diameter range, making it suitable for both standard and custom castor configurations. The compact design and lightweight construction facilitate easy installation and integration into existing castor systems without compromising structural integrity or operational efficiency.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to extend the functional range of castor installations, featuring a robust construction with a total weight of 0.18 kg. This component incorporates a precision fitting mechanism engineered to accommodate shaft diameters ranging from a minimum of 36 mm to a maximum of 40 mm, ensuring compatibility with a wide variety of standard castor configurations. The expander's design facilitates secure mounting and reliable performance across diverse industrial and commercial applications, providing engineers with a versatile solution for adapting castors to different mounting requirements and load-bearing scenarios.

Wheel 100 mm
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a 100 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.

100 mm
80 kg
100 mm
80 kg
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for various castor installation requirements. This component weighs 0.14 kg and is engineered to deliver reliable performance across the specified diameter range, making it suitable for applications requiring flexible fitting compatibility. The compact design ensures easy integration into existing castor systems whilst maintaining structural integrity and durability under standard operational conditions.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.

Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470DYK100R47-36-40

The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the required tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 100 mm in diameter. The castor has an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg