Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread material, providing excellent floor protection whilst maintaining electrical conductivity for static discharge applications. The wheel is equipped with precision ball bearings for enhanced rolling performance and longevity, with a diameter of 125 mm. The castor has an overall height of 161 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, and industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5370XSP125P50 window-grey
EAN
4031582359220
S4 Material Number
990063831
Core attributes
Type
Swivel castor
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
161 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.63 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Colour
Window grey (similar RAL7040)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
201 mm
Offset
38 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371XSP125P50

The Levina is a swivel castor with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on precision ball bearings for optimal performance and features a diameter of 125 mm. The complete assembly has an overall height of 161 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring electrical conductivity and directional control.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Variants
Levina
Levina
Levina
5377XSP125P50 window-grey/3000

The Levina swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation, whilst precision ball bearings provide optimal rolling performance with minimal friction. The castor measures 125mm in wheel diameter with an overall height of 161mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, providing robust performance for demanding applications including medical equipment, catering systems, and industrial mobility solutions.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371XSP125P50

The Levina is a swivel castor with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on precision ball bearings for optimal performance and features a diameter of 125 mm. The complete assembly has an overall height of 161 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring electrical conductivity and directional control.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Variants
Levina
Levina
Levina
5377XSP125P50 window-grey/3000

The Levina swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation, whilst precision ball bearings provide optimal rolling performance with minimal friction. The castor measures 125mm in wheel diameter with an overall height of 161mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, providing robust performance for demanding applications including medical equipment, catering systems, and industrial mobility solutions.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg