Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, providing excellent floor protection whilst maintaining electrical conductivity throughout the system. The wheel operates on precision ball bearing technology for enhanced performance and longevity. With a wheel diameter of 125 mm, the castor achieves an overall height of 161 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including anaesthesia carts, care beds, medication carts, professional cleaning equipment, and various medical devices.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5370XSP125P30-11 window-grey
EAN
4031582359251
S4 Material Number
990063826
Core attributes
Type
Swivel castor
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
161 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.6 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Window grey (similar RAL7040)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
201 mm
Offset
38 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371XSP125P30-11

The Levina is a swivel castor with directional lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on a precision ball bearing system and measures 125 mm in diameter. The complete castor unit has an overall height of 161 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Variants
Levina
Levina
Levina
5377XSP125P30-11 window-grey/3000

The Levina swivel castor with total lock features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel comprises a polyamide, electric conductive body fitted with a polyurethane, injected, electric-conductive tread that provides excellent grip whilst maintaining electrical conductivity for static discharge applications. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability, with a diameter of 125 mm. The castor has an overall height of 161 mm, making it suitable for various mobile equipment applications. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, and industrial mobile applications.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371XSP125P30-11

The Levina is a swivel castor with directional lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on a precision ball bearing system and measures 125 mm in diameter. The complete castor unit has an overall height of 161 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg
Variants
Levina
Levina
Levina
5377XSP125P30-11 window-grey/3000

The Levina swivel castor with total lock features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel comprises a polyamide, electric conductive body fitted with a polyurethane, injected, electric-conductive tread that provides excellent grip whilst maintaining electrical conductivity for static discharge applications. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability, with a diameter of 125 mm. The castor has an overall height of 161 mm, making it suitable for various mobile equipment applications. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, and industrial mobile applications.

125 mm
161 mm
100 kg
125 mm
161 mm
100 kg