Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings within the wheel provide reliable rolling performance and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete castor assembly is 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and dependable mobility.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5370XSP100R05-18x62
EAN
4031582360264
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
18 mm
Bolt length
62 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5377XSP100R05-18x62

The Levina is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring both mobility and secure positioning with anti-static properties.

100 mm
137 mm
100 kg
100 mm
137 mm
100 kg
Variants
Levina
Levina
Levina
5371XSP100R05-18x62

The Levina is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring directional control and anti-static properties.

100 mm
137 mm
100 kg
100 mm
137 mm
100 kg
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5377XSP100R05-18x62

The Levina is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring both mobility and secure positioning with anti-static properties.

100 mm
137 mm
100 kg
100 mm
137 mm
100 kg
Variants
Levina
Levina
Levina
5371XSP100R05-18x62

The Levina is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring directional control and anti-static properties.

100 mm
137 mm
100 kg
100 mm
137 mm
100 kg