Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Integral Stainless is a swivel castor featuring a solid stem, round fitting design. Hospital bed manufacturers must ensure proper sealing in the fitting area for washable bed applications. The housing is constructed from medium-grade stainless steel and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity. The wheel operates on sealed precision ball bearings and measures 150mm in diameter. The castor has an overall height of 183mm. Load specifications include a dynamic capacity of 150kg at speeds of 3km/h and 4km/h respectively, with a static load rating of 300kg. This combination of stainless steel construction, conductive materials, and precision bearings makes it suitable for demanding healthcare environments requiring both durability and electrical safety compliance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
7040XSX150R05-28
EAN
4031582342253
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
183 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Product name
Integral stainless
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Fork shape
Closed
Material fork
Stainless steel, medium
Swivel bearing
Precision ball bearing
Swivel interference
230 mm
Offset
40 mm
Swivel radius
115 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
150 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Reliable scanning
Low residual magnetism for security scanners and magnetic resonance tomography.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.