Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining robust structural integrity. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor functionality with precision and minimal effort. Its compact design ensures compatibility with standard castor mounting configurations, and the material composition has been selected to withstand repeated operational cycles without degradation. This accessory is suitable for applications requiring frequent manual adjustment of castor positioning or locking mechanisms, offering enhanced versatility and user control in material handling systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Schalthebel 24S45 o. Gew. Stift
EAN
4031582322095
S4 Materialnumber
199002878
Core attributes
Housing type
Accessory
Overall weight
0.12 kg
Product name
Change lever
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.