-
-
-
  • 100 mm

  • 80 kg

Wheels 100 mm
Puretech, DIK100x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Read more
  • 80 mm

  • 70 kg

Wheels 80 mm
Puretech, PVO080x35-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Read more
  • 160 mm

  • 135 kg

Wheels 160 mm
Puretech, PVR160x40-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing

Read more
  • 125 mm

  • 100 kg

Wheels 125 mm
Puretech, PIR125x37-Ø12 HL44,4

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Read more
  • 125 mm

  • 100 kg

Wheels 125 mm
Puretech, PIR125x37-Ø12 HL48

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Read more
  • 75 mm

  • 60 kg

Wheels 75 mm
Puretech, PIO075x25-Ø8

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing

Read more
  • 125 mm

  • 100 kg

Wheels 125 mm
Puretech, PIP125x32-Ø8

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, precision ball bearing

Read more
  • 80 mm

  • 70 kg

Wheels 80 mm
Puretech, PIR080x35-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Read more
  • 125 mm

  • 100 kg

Wheels 125 mm
Puretech, PIO125x37-Ø12

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing

Read more
  • 150 mm

  • 100 kg

Wheels 150 mm
Puretech, DIK150x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Read more

Login


Registered customers




New customers

Registration