-
150 mm
-
700 kg
Wheels 150 mm
Novatech, FTP150x50-Ø20 HL60
Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing
-
250 mm
-
1,800 kg
Wheels 250 mm
Novatech, FTP250x80-Ø25 HL92
Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing
-
400 mm
-
3,200 kg
Wheels 400 mm
Novatech, STP400x100-Ø40 HL120
Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing
-
500 mm
-
4,000 kg
Wheels 500 mm
Novatech, STP500x100-Ø50 HL120
Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing
-
250 mm
-
1,800 kg
Wheels 250 mm
Novatech, FTP250x80-Ø30 HL90
Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing
-
75 mm
-
350 kg
Wheels 75 mm
Novatech, ETP075x40-Ø20 HL40
Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.
-
75 mm
-
550 kg
Wheels 75 mm
Novatech, ETP075x62-Ø20 HL62
Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.
-
80 mm
-
160 kg
Wheels 80 mm
Novatech, ETP080x25-Ø20 HL14
Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.
-
100 mm
-
180 kg
Wheels 100 mm
Novatech, ETY100x20-Ø20 HL14
Wheel centre made of steel, tread: Polyurethane, casted, precision ball bearing RS or 2 RS
-
160 mm
-
800 kg
Wheels 160 mm
Novatech, ITP160x50-Ø25 flat
Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing