Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech Wheel is a 50mm diameter castor wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 19mm in width and a hub length of 21.5mm, equipped with a plain bearing with spacer tube and a 6mm axle hole diameter. This wheel offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJI050x19-Ø8 AMARILLA
EAN
4031582457278
Core attributes
Type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.02 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
6 mm
Hub length
21.5 mm
Tread width
19 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.