Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction, incorporating roller bearing technology with a 58mm hub length and 15mm axle hole diameter. This wheel delivers a static load capacity of 410kg and dynamic load capacity of 205kg at speeds up to 4km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR200x50-Ø15 HL58
EAN
4031582442267
Core attributes
Type
Wheel
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.26 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
15 mm
Hub length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.