Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 150 kg dynamic load at 4 km/h operating speed and 300 kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR100x30-Ø12 HL44,4 BURDEOS
EAN
4031582442526
Core attributes
Type
Wheel
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.21 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.