Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction, incorporating a roller bearing system with a 44.4mm hub length and 12mm axle hole diameter. This wheel offers a static load capacity of 150kg and dynamic load capacity of 75kg at speeds up to 4km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR100x35-Ø12 HL44,4
EAN
4031582442403
Core attributes
Type
Wheel
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.23 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.