Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and an 8mm axle hole diameter with a 45mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP100x40-Ø8 HL45 incl. accesorios eje
EAN
4031582442908
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.42 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
8 mm
Hub length
45 mm
Tread width
40 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.