-
100 mm
-
160 kg
-
128 mm
Swivel Castors 100 mm
347SUFR100P62 360°
Swivel castor with automatic directional stability, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing
-
80 mm
-
100 kg
-
108 mm
Swivel Castors 80 mm
Stainless,
Alpha, 8470UAD080P30-13 RAL5017 Blå
Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
100 mm
-
150 kg
-
128 mm
Swivel Castors 100 mm
Stainless,
Alpha, 8470UAD100P62 RAL5017 Blå
Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
100 mm
-
160 kg
-
128 mm
Swivel Castors with total lock 100 mm
Alpha, 3477UFR100P30-13 Blå
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing
-
150 mm
-
135 kg
-
177 mm
-
150 mm
-
135 kg
-
177 mm
Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150R36-32 S30 4xM6 grey
Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
125 mm
-
125 kg
-
154 mm
Swivel Castors 125 mm
Forma, 6940UFP125R05-28 grey
Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
207 mm
Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150P33 Q1-L30 grey
Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
202 mm
Swivel Castors with central, wheel, total lock 150 mm
Forma, 694HUFP150P33 L1-L30 dark grey
Swivel castor, central lock with three positions: total lock, wheel lock and free movement, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
125 mm
-
125 kg
-
166 mm
Swivel Castors with total lock 125 mm
Forma, 6947UFP125P33 grey
Swivel castor with total lock, tail end of castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing