Swivel Castors 160 mm
Stainless,
Alpha, 8470UAD160P63 RAL5017 Blå

EAN:
4031582469448

Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

270 mm

Overall height

200 mm

Load capacity

350 kg

Temperature

- 40 / + 80 °C

Standard

EN_12532

Weight

2 kg

Swivel Radius

135 mm

Hardness of tread

D 60 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Wheels

UOO080x34-Ø12

Wheel centre made of Polyamide, plain bearing

Login


Registered customers




New customers

Registration