Swivel Castors 150 mm
Forma, 6940UFP150P33 grey

EAN:
4031582476439

Swivel castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 18 mm
Size of Plate 92 x 64 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

18 mm

Size of Plate

92 x 64 mm

Plate hole centres

73 x 43 mm

Plate hole

9 mm

Offset

57 mm

Overall height

207 mm

Load capacity

135 kg

Temperature

- 18 / + 120 °C

Swivel Radius

137 mm

Hardness of tread

60 A Shore

Housing

Swivel Castors

Login


Registered customers




New customers

Registration