Swivel Castors 125 mm
Levina light, 5220PJP125B10-11x31
Swivel castor, Housing made of glass-filled Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 125 mm |
Wheel width | 32 mm |
Metal stem with circlip | 11x31 mm |
Technical data
Wheel diameter
125 mm
Wheel width
32 mm
Metal stem with circlip
11x31 mm
Offset
38 mm
Swivel Interference
201 mm
Overall height
165 mm
Load capacity
82 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Weight
0.484 kg
Swivel Radius
101 mm
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors